We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

10BASE-T1S Ethernet Products

10BASE-T1S Technology


10BASE-T1S is the latest technology used to expand Ethernet to the edge of Operational Technology (OT) and Information Technology (IT) networks—even when your network consists of incompatible devices and different physical hardware. Much like its utility in other sectors, this technology also brings significant advantages to the automotive industry. Established by IEEE®, 10BASE-T1S technology provides a 10 Mbps, multidrop transmission medium that can include up to at least eight transceiver nodes. The transceiver nodes connect to a common mixing segment of up to at least 25m.

This technology enables standard Ethernet communication, eliminating the need for gateways to interconnect incompatible communication systems. 10BASE-T1S reduces total system cost by using a single pair of wires and a multidrop bus architecture. 10BASE-T1S also increases system scalability since several nodes can operate on the same bus line with high data throughput. This allows the system to require fewer switch ports, cables and switches.

Why Choose 10BASE-T1S Technology?


Support your entire system

Supports Your Entire System

Use Ethernet across your entire system architecture. 10BASE-T1S technology brings Ethernet to the farthest edges of your network.

Reduce Cost

Reduces Costs

With 10BASE-T1S technology, you can connect multiple PHYs to a common bus line using a single twisted pair cable. This eliminates gateways and reduces the number of switch ports in your network.

Reduce Risk

Reduces Risk

10BASE-T1S technology simplifies your system architecture, enhancing security and reducing risk. It establishes a unified design for your system, making testing and maintenance simpler.

Utilize Full Bandwidth

Utilizes Full Bandwidth

With Physical Layer Collision Avoidance (PLCA), only the PHY device that owns the transmit opportunity can send data. PHY devices with no data to transmit will be given minimal opportunity to send data, increasing the bandwidth of your network.

Documentation


Application Notes

AN1848- Using Power over Data Line functionality in 10BASE-T1S Systems

Brochures

LAN8650/1 10BASE-T1S MAC-PHY Ethernet Controller With SPI Brochure
LAN8670/1 10BASE-T1S PHYs Brochure
LAN8660/1/2 Endpoint Family Brochure
LAN8660X/1X/2X Brochure
LAN8679 and LAN8680 Brochure
10BASE-T1S Takes Ethernet to the Edge
Single-Pair Ethernet Solutions Brochure

Tools and Software


Part Number: Quantity: Price per Unit (in USD): Total Amt:
EV06P90A

The EVB-LAN8670-RMII enables 10BASE-T1S Ethernet communication with for instance the SAM E54 Curiosity Ultra Development Board or the SAM E70 Xplained Ultra Evaluation Kit.

EV62B92A

The EVB-LAN8670-USB-D interconnects a USB interface with a 10BASE-T1S Ethernet network interface. 

MIKROE-5543
A compact add-on board to many third-party processors in 10BASE-T1S applications, this board features the LAN8651, a low-power single-port 10BASE-T1S MAC-PHY Ethernet Controller with SPI.

MPLAB® Network Creator

MPLAB Network Creator is an easy-to-use and intuitive graphical configuration tool that allows you to configure a single networking IC or multiple ICs that form a network, including the data streaming behavior between endpoints. MPLAB Network Creator currently supports our Ethernet endpoints and transceivers (PHYs) and our INICnet™ technology products.

Demonstration Examples and Reference Designs


Wi-Fi® to 10BASE-T1S Bridge Demonstration Application


Need to connect wireless and deterministic wired systems? This demo makes it easy, bridging Wi-Fi and 10BASE-T1S networks in a single, IP-based architecture. It uses our PIC32MZ-W1, Wi-Fi microcontroller and LAN8670 10BASE-T1S PHY in a cost-effective bridge solution that supports bidirectional data transfer for edge-to-cloud connectivity.

dsPIC33 DSC Demo


Jump-start your designs that require 10BASE-T1S Single Pair Ethernet (SPE) communication and high-performance cores with deterministic response and rich peripherals. Our 10BASE-T1S Ethernet demo uses a dsPIC33CK DSC and a LAN8651-based 10BASE-T1S SPI Click board™.

32-bit MCU Resources


If your design uses a 32-bit SAM or PIC32 Arm® Cortex®-based MCU, we provide demo examples that show you how to configure the LAN865x to be used in a 10BASE-T1S multi-drop Ethernet network in either PLCA or CSMA/CD mode.

Live Chat

Need Help?

Privacy Policy